alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

The Ultimate Set of Fabrication Tools


Investing in the right tools for the job, means considering reliable, high quality tools that will last. When properly taken care of, most tools will last a lifetime; yet, many people simply toss their tools into the back of their truck where they could potentially get damaged and have a higher probability of getting lost – not anymore.

Finding the right tool for your next tubing job will not be an issue thanks to the Swagelok Tube Fitter’s Toolbox. The toolbox is essential for any job site and contains a complete set of Swagelok hand tools designed specifically for fabricating tubing systems. The set is designed for use with the three most common tube sizes: 1/4, 3/8 and 1/2 inch (outside diameter) tubing. All of the tools are safely and securely contained in a purpose-built, lockable, water resistant Pelican case with wheels to make transporting the toolbox easy.

What's Inside

Swagelok Tube Fitter's Toolbox

 

The Swagelok Tube Fitter’s Toolbox (part number MS-FSTOOLS-KIT) contains the following hand tools:

  • Hand Tube Benders – Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings. The benders for 1/4, 3/8 and 1/2 inch OD tubing are included in the toolbox.
  • Tube Cutter – the Swagelok tube cutter cuts stainless steel, soft copper and aluminum tubing from 3/16 to 1 inch outside diameter.
  • Tube Deburring Tool – after use of the tube cutter, Swagelok deburring tools deburr stainless steel, steel and hard alloy tube ends.
  • Gap Inspection Gauges – Swagelok gap inspection gauges assure the installer or inspector that Swagelok tube fittings have been sufficiently pulled up on initial installation. The gauges for 1/4, 3/8, 1/2, 3/4 and 1 inch fittings are included in the toolbox.
  • Tee Wrenches – the tee wrench provides positive backup support when installing Swagelok union tees and crosses, allowing the user to hold the fitting body firmly and precisely. The tee wrenches for 1/4, 3/8 and 1/2 inch fittings are included in the toolbox.
  • Pre-Swaging Tools – for Swagelok tube fitting installation in close quarters, the Swagelok pre-swaging tool is a convenient accessory that enables the installer to work in a more open, safe area and complete tube fitting installation by following the retightening instructions. The pre-swaging tools for 1/4, 3/8 and 1/2 inch fittings are included in the toolbox.
  • Tube Fitter’s Manual – the indispensable reference, now revised and updated.

Maximize Your Efficiency 

You don’t need specialized tools to install Swagelok tube fittings, but our tee and ratchet wrenches do make the job easier and speed up the work. The Swagelok pre-swaging tool, for instance, is another purpose-built tool to ease installation in relatively inaccessible areas. The tool pre-swages ferrules on the tube and allows the installer to complete the installation by following the retightening instructions proving particularly helpful when working in tight spaces, over your head or down by your feet.

 Email us to request a quote or call one of our associates to request more information.