FX Series High Pressure Hose
Higher pressure and temperature service requirements demand more from your hose solutions. Swagelok’s FX Series joins our expanding hose product offering to meet those demands. Reliable under pressure and suitable for a wide range of applications, the all-metal FX Series is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.
Sizes range from 1/4 through 2 inch, with working pressures from vacuum to 6000 psig (413 bar). Double braid layers of 321 stainless steel promote hose pressure containment in temperature service down to -325oF and up to 1000oF. Standard and custom assemblies are available with options including a range of hose covers, tags, braid material, and additional helium leak testing.
For more information on the FX Series High Pressure hose:
Download the Tech CardView Ordering Information