Hose Insulation
Prevent Condensation on Hoses with Surface Temperatures as Low as –65°F
Maintaining stable media temperatures, as low as –65°F (–53°C) and up to 257°F (125°C), over the length of your hose means selecting the right hose. Furthermore, keeping the surface temperature of your hose close to ambient, means insulating your hose.
Swagelok has developed a new insulation solution rated for continuous temperature use on hoses, and maintain close to ambient surface temperatures to prevent condensation, and reduce or eliminate ice build-up on components.
Benefits include:
- Maintains thermal consistency over the length of the hose with compact aerogel material
- Minimizes water vapor ingression from ends with silicone end seal
- Eases routing and saves space with the smaller outside diameter provided by compact material
All Swagelok® hoses are backed by the Swagelok Limited Lifetime Warranty.