Swagelok Tube Benders
Swagelok Tube Bending Tools & Equipment
Swagelok tube benders provide high-quality bends on both fractional and metric tubing made from materials that can be used with Swagelok tube fittings. These easy-to-use tube benders reduce installation time and effort as well as potential for wrinkling, kink or other damage to the tubing during bending. We offer rental of the Electric Tube Bender, Bench Top Tube Bender and Hand Tube Benders:
Standardized, Practical Training from Experienced Trainers
Renting reliable equipment is one thing, but having the skills to operate the equipment as intended by the manufacturer is another. We offer training on all the equipment we offer.
Register TodayElectric Tube Bender
- Electronic control
- 1 to 110o bending range
- 1" to 2" outside diameter tubing range
- CE compliant
Bench Top Tube Bender
- Rugged, lightweight aluminum construction
- 1 to 180o bending range
- 1/4" to 1-1/4" outside diameter tubing range
- CE compliant
Hand Tube Benders
- The hand tube bender is available in 1/8", 1/4", 5/16" 3/8" and 1/2" tubing sizes
- Clevis handle design provides enhanced leverage for bends greater than 90o
- Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
- 1 to 180o bending range
Metric sizes are also available, please contact us for additional details.
Ready to Get Started?
From the components Swagelok manufacturers, to the equipment used to cut, prepare and bend tubing and install tube fittings, to the highly trained professionals assembling the components to build a safe, reliable fluid system — we've got you covered.
Buy Swagelok Tools & Equipment Rent Swagelok Tools & Equipment