alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Concept and Quotation

Next: Fabrication & Qualification

Return to Main


We understand the constant challenge to do more with less. Our skilled associates are certified to the Swagelok Company benchmark to ensure your assembly is made to the highest standard. We can help with the concept of your project from its very beginning, and approach the process with both flexibility and precision to ensure a tested solution that will not fail.

Step One: Your Idea

Our team of experienced associates will work with you to gather, review and confirm the requirements of your project. This will include an initial review of your design, a thorough dialog to understand your certification, documentation and testing requirements, and a discussion around your expectations for our management of the project. Are you tasked to do more with less? Send us your idea today!


Step Two: Design Optimization

Depending on the complexity of the concept, there may be realized efficiency in optimizing component selection, concept design and orientation. We will work to optimize your design, build a 3D model in Solidworks and present a complete bill of materials with additional concept drawings, technical documentation and our formal quotation for your review and approval. Throughout the entire process we provide the detailed support you need, and the on-demand, technical consultation and service you have come to expect from Swagelok.

Take a look at our video below demonstrating the impact of design optimization

 

Step Three: Create the CAD

Our Custom Solutions team can support your project with full Solidworks and AutoCAD capabilities. All we require is a basic drawing, your system requirement such as working pressure, temperature and system media, and your application testing requirements.

We'll then work to optimize the design and configuration of the necessary components until you're satisfied with the finished drawings. Once signed off on, we can then build, test and package your system so that it is ready to install when you receive it. The best part? Once all original work is done your system is completely allocated under one part number and is both scalable and repeatable.

Next: Fabrication & Qualification

Let's Get Started On Your Design